For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-DRG WASSER NIEDRIGER HINTERDRUCK - Pressure regulators for water, low outlet pressure (max. 2 bar)
Bill of material
K-07250454
DES
Identifier
K-07250454
GEW
Thread R
1 1/4
DN
32
RB
Control range
0,2 - 2
DF
Flow rate
6.1 m^3/h
A
177.2 mm
B
156.0 mm
C
109 mm
D
47.0 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.